Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

Product Lineup


With USB 3.0 compatible LSI and products for embedded use, NEC Electronics supports the development of your next-generation sets.




USB3.0

USB3.0 Host Controller
USB host controller based upon the USB 3.0 and xHCI (eXtensible Host Controller Interface) specifications. The system bus is compliant with the PCIe Gen2 specification.
µPD720200Product OverviewDocumentation 2-port controller, PCIe Gen2 Standard besed Samples available


USB2.0

NEC Electronics does not provide USB 2.0 device drivers.
Click the following link for information on obtaining generic device drivers.

USB2.0 Host/Peripheral Controller
The Host/Peripheral Controller is a single-chip solution that provides the USB communication functions of both host and peripheral devices.
The controller is provided with a generic CPU bus interface for connection with various CPUs. Many of the basic functions previously implemented with software are now implemented with hardware, significantly reducing the effort required for software development. Select our host/peripheral controllers for a seamless integration of USB into your electronic devices.
µPD720150Product OverviewDocumentation ECOUSB™ controller with generic CPU interface (2-port) In mass production

USB2.0 Host Controller
Positioned at the heart of the connection topology of a PC and its peripheral devices, the Host Controller controls all connected USB devices.
Our host controllers support the PCI local bus, the standard expansion bus for PCs.
µPD720102Product OverviewDocumentation ECOUSB™ controller (3-port) In mass production
µPD720101Product OverviewDocumentation Low-power controller (5-port) In mass production

USB2.0 Hub Controller
The Hub Controller is used to increase the number of USB ports available on a PC. Compliant with the PCI 1.1 specifications, the controller can be used for a standalone hub device, or as a compact solution for adding built-in USB ports to keyboards, displays, printers, and other peripheral devices.
µPD720114Product OverviewDocumentation ECOUSB™ controller (4-port) In mass production
µPD720113Product OverviewDocumentation Low-power controller (7-port) In mass production

USB2.0 IDE Bridge
The high-Speed data transfer rate of USB 2.0 brought the most benefits to USB storage devices, greatly expanding the selection of USB peripherals. The IDE Bridge converts an IDE storage device to a USB storage device, making it possible to use the storage device via a USB connection.
µPD720133Product OverviewDocumentation Low-power bridge with embedded CPU core In mass production


Microcontrollers with USB interface / IP Core

Microcontrollers with USB interface

NEC Electronics prepare the microcontrollers with USB control function (host and peripheral).
Please refer to the "Microcontrollers" web page.


IP Core


For the request about USB IP Core, please contact NEC Electronics local sales directly.



About ECOUSB™ Series

ECOUSB™ Series

The "ECOUSB" series is a new generation of USB controllers from NEC Electronics. With greatly reduced internal power consumption, smaller package size, and internalization of external parts for miniaturization of the substrate and less mounting of parts, ECOUSB products reduce the environmental load on the sets, as well as improve the ease-of-use for design engineers and users.