Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

Single Frame Super Resolution ASSP


Single Frame Super Resolution ASSP

The single frame super resolution ASSP realizes image data analysis and processing on a single frame and incorporates NEC Electronics' original single frame super resolution technology, enabling blurred images to be cleaned up easily.


Super Resolution Product Lineup

Super Resolution Product Lineup µPD9281GC µPD9280GM µPD9245GJ IP Core

Product List

Product NameIntroduction
µPD9281GC Details A single-frame super-resolution LSI that is both full-HD compatible and compatible with the LVDS interface that is widely used in applications such as flat panels and projectors.
µPD9280GM Details A single-frame super-resolution LSI that is full-HD compatible and ideal for embedded applications. (30-bit CMOS interface)
µPD9245GJ Details A single-frame super-resolution LSI that is HD compatible and ideal for embedded applications. (24-bit CMOS interface)


What is Single Frame Super Resolution Technology?

"Super resolution" is a technology that is used to sharpen out-of-focus images that have been enlarged using a general up-scaling process (such as a bilinear or bicubic process), thereby delivering an image with high-quality resolution.


Single Frame Super Resolution Technology

Features

  • Performs processing using dedicated hardware, without external memory
  • Real time processing is possible for moving image
  • Supports standard video interface (YUV) for easy connection

Information

Site Updates