Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

Linear and Switching Power Solutions for Microcontroller Applications


  8-Bit
78K0S
8-Bit
78K0
16-Bit
78K0R
32-Bit
V850ES
32-Bit
V850E1
32-Bit
V850E2
 
Linear solutions µPD121WxxA
1.5V to 3.3V
µPC3033 / µPC3005
3.3V-5V / IA
High current
on/off
µPD120Nxx
1.8V to 3.3V Io = 300 mA
Small size
µPC29xxB
1.8V to 5V / IA
16V input
Switching solutions Dual-channel 3.3V and 1.5V up to 20A per channel High current
Single-channel 1.8V up to 8A per channel Low current