Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.
The following page content corresponds to the products formerly marketed by NEC Electronics
| COT and cell-based ASICs | - | CB-9VX | CB-10VX | CB-12 | CB-130 | CB-90 | CB-55 | |
| Gate arrays and embedded arrays | CMOS-N5 | CMOS-9HD EA-9HD |
CMOS-10HD | CMOS-12M | - | - | - | |
| Node Vcc |
500 nm 3.3V |
350 nm 3.3V |
250 nm 2.5V |
150 nm 1.5V |
130 nm 1.2V |
90 nm 1.0V/ 1.2V |
55 nm 1.0V to 1.2V |
|
| Linear solutions |
µPD121WxxA
Adjustable Vo = 0.95V to 3.3V |
High current on/off |
||||||
| - |
µPD12115
1.5V/1A |
µPD121A10
0.95V to 1.15V / 2A |
||||||
|
µPD120Nxx
1.5 V to 3.3V / 0.3A |
- | Low current |
||||||
|
µPC29xxB
2.5 V to 3.3 V / IA |
- | 16V input |
||||||
|
µPC37Mxx
dual
3.3 V to 1.8 V, 2.5V |
- | Dual on/off | ||||||
| Switching solutions | Dual-channel 3.3V and 1.5V up to 20A per channel | High current |
||||||
| Single-channel 1.8V up to 8A per channel | Low current |
|||||||