Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

N/Pch Complementary


Number of Records: 11

 Technical Details
  
 Product Status
  
 Documentation
  
 Apply Text Filter
  
 Reset filter   


Buy N/P-Channel MOSFET samples online from Mouser Electronics. Order Now




Part number Configuration VDSS (V) ID(DC) (A) RDS(on) 10V (mOHm) RDS(on) 5V (mOHm) RDS(on) 4.5V (mOHm) RDS(on) 4V (mOHm) RDS(on) 2.5V (mOHm) RDS(on) 1.8V (mOHm) RDS(on) 1.5V (mOHm) QG Typ. (nC) JEDEC Pkg. Code JEITA Pkg. Code NEC Pkg. Code
 









                             
                             
Details for this device Status for this device Download Data Sheet directly for this device UPA1792G complementary 30 6.8 26 36 42 14 - - SOP-8
Details for this device Status for this device Download Data Sheet directly for this device UPA1793G complementary 20 3 69 72 107 3 - - SOP-8
Details for this device Status for this device Download Data Sheet directly for this device UPA1890GR complementary 30 6 27 37 47 14 TSSOP-8
Details for this device Status for this device Download Data Sheet directly for this device UPA2590T1H complementary 30 4.5 50 83 6.6 - - 8pinVSOF(2429)
Details for this device Status for this device Download Data Sheet directly for this device UPA2790GR complementary 30 6 28 40 11 - - SOP-8
Details for this device Status for this device Download Data Sheet directly for this device UPA2791GR complementary 30 5 82 110 8.3 - - SOP-8
Details for this device Status for this device Download Data Sheet directly for this device UPA2792GR complementary 30 10 18 26 42 - - SOP-8
Details for this device Status for this device Download Data Sheet directly for this device UPA2793GR complementary 40 7 27 36 40 - - SOP-8
Details for this device Status for this device Download Data Sheet directly for this device UPA2794GR complementary 60 5.5 43 56 41 - - SOP-8
Details for this device Status for this device Download Data Sheet directly for this device UPA505T complementary 50 0.1 25000 30000 SOT-457 SC-74A 5pinMM
Details for this device Status for this device Download Data Sheet directly for this device UPA679TB complementary 20 0.35 570 600 880 - SC-88 6pinSSP