Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

Low Voltage DC-DC Switching Power Reference Design

Low Voltage DC-DC Switching Power Reference Design
 

Small form factor, single output, high density

  • Vin = 3V-17V
  • Vout = 1.8V
  • Iout = 8A max.


Single N-channel MOSFETs for small-factor DC/DC switching applications

MOSFET Package Type VDSS
(V)
ID(DC)
(A)
RDS(on)(mΩ) Qg Typ. (nC)
10V 5V 4.5V 4V
µPA2800T1L* Mini-HVSON
Mini-HVSON
30 17 7.3 - 10 - 6
µPA2801T1L* 30 15 9.6 - 15 - 11

*Please use our support form to request documentation.


MOSFET Package Type VDSS
(V)
ID(DC)
(A)
RDS(on)(mΩ) Qg Typ. (nC)
10V 5V 4.5V 4V
Details for this device  Download Data Sheet directly for this device µPA2520T1H VSOF-8
VSOF-8
30 10 13.2 - 17 - 10.8
Details for this device  Download Data Sheet directly for this device µPA2521T1H 30 8 16.5 - 25 - 7.6

Features

  • High-speed switching characteristic
  • Small and thin package
  • Low RDS(on)
  • Built-in gate protection diode

Applications

  • DC/DC converter
  • Power management switch