Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.
The following page content corresponds to the products formerly marketed by NEC Electronics
Dual output, high current
| MOSFET | Package Type | VDSS (V) |
ID(DC) (A) |
RDS(on)(mOHm) | Qg Typ. (nC) | |||
|---|---|---|---|---|---|---|---|---|
| 10V | 5V | 4.5V | 4V | |||||
|
|
![]() S0P-8 |
30 | 8 | 18 | - | 29 | - | 13 |
|
|
30 | 5 | 36 | - | 50 | - | 10 | |