Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.
The following page content corresponds to the products formerly marketed by NEC Electronics
The single-chip µPD65942Y47 digital PLM-1 modem implements a half-duplex transmitter/receiver for power line communications (PLC). This IC offers superior performance and uses a narrowband frequency-shift keying (FSK) modulation technique combined with advanced processing functions.
A wide range of programmable baud rates and carrier frequencies provide design flexibility and allow sharing of the same power line medium with other systems and technologies. Protocol-neutral technology allows transporting of multiple protocols within one power line network and enables applications to use more than one protocol. Highly selective filtering and efficient error detection and correction algorithms also make reliable communication in noisy electrical environments possible.
In addition to the application-specific standard product (ASSP), the PLC IP used in the PLM-1 modem is available as a building block for ASIC design and can be migrated easily to any of NEC Electronics' process technologies.