Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

Lineup


series_s

  • 32bit

S Series Memories and Packages V850ES/SG1 V850ES/SG2 V850ES/SG3 V850ES/SJ2 V850ES/SJ3

Advantage of S Series

Automotive quality meets flexibility, scalability and optimized system cost

  V850ES/SG1 V850ES/Sx2 V850ES/Sx3
ROM size / ROM type 256 KB mask ROM 256 to 640 KB flash memory/mask ROM 256 to 1024 KB flash memory
RAM size 12 KB 24 to 60 KB 24 to 60 KB
Max. clock / min. instruction time 20 MHz/50 ns 20 MHz/50 ns 32 MHz/31.25 ns
Pin count 100 pins 100 and 144 pins 100 and 144 pins
Supply voltage 2.85 to 3.6V 2.85 to 3.6V 2.85 to 3.6V