Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

Starter Kits


series_k

Starter Kit for 78K0S/Kx1+ Microcontrollers

  • µPD78F9222 (78K0S/KA1+) microcontroller onboard
  • Prototyping space
  • On-chip debugging and flash programming via USB PC connection
Supported Devices
  • All 78K0S/Kx1+ microcontrollers
Order Codes
  • Americas: DEMOKIT-KA1
  • Asia: EZ-0002
    (includes limited version of our tools)
  • Europe: LPC-DOIT
    (includes limited version of IAR's Embedded Workbench)

AF-EV850

Starter Kit for 78K0R/Kx3 Microcontrollers

  • µPD78F1166 (78K0R/KG3) microcontroller onboard
  • Prototyping space
  • 4-way control stick
  • On-chip debugging and flash programming via USB PC connection
Supported Devices
  • All 78K0R/Kx3 microcontrollers
Order Codes
  • Americas: DEMOKIT-KG3
  • Europe: 78K0R-COOLIT
    (includes limited version of IAR's Embedded Workbench)

AF-EV850

AF-EV850

  • MINICUBE2 debugging and flash programming interface
  • ZigBee® interface supporting Chipcon/UBEC RF modules
  • SDIO memory card interface
Supported Devices
  • V850ES/KJ2, V850ES/HJ2 and V850ES/JJ2 microcontrollers

AF-EV850

QB-78K0SKB1-TB

  • Equipped with the 78K0S/KB1+ (µPD78F9234) microcontrollers
  • Connects to our QB-MINI2 (MINICUBE2)
  • High expandability with a microcontroller terminal located on the peripheral board connector
Supported Devices
  • 78K0S/Kx1+ microcontrollers

QB-78K0SKB1-TB

TK-78K0/KF2

  • Capability evaluations speedily executed using the µPD78F0547 microcontrollers
  • Compact, business card size
Supported Devices
  • 78K0/Kx2 microcontrollers

TK-78K0/KF2

TK-78K0R/KG3

  • 78K0R microcontroller capability evaluations can be speedily executed using adoption of the µPD78F1166GF (on-chip 256 KB flash ROM, 12 KB RAM)
  • Compact, business card size
Supported Devices
  • 78K0R/Kx3 microcontrollers

TK-78K0R/KG3

QB-V850ESKG2-TB

  • Equipped with the V850ES/KG2 (µPD70F3732GC) Microcontrollers
  • Connect to our QB-MINI2 (MINICUBE2)
  • High expandability with a microcontroller terminal located on the peripheral board connector
Supported Devices
  • V850ES/Kx2 microcontrollers

QB-V850ESKG2-TB

Support Areas

  Americas Asia Europe
Low Pin Count - Do it! 0 0 1
78K0R - Cool it! 0 0 1
DemoKit-KA1 1 0 0
DemoKit-KG3 1 0 0
AF-EV850 1 0 0
EZ-0002 0 1 0
QB-78K0SKB1-TB 0 1 0
TK-78K0/KF2 0 1 0
TK-78K0R/KG3 0 1 0
QB-V850ESKG2-TB 0 1 0