Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.
The following page content corresponds to the products formerly marketed by NEC Electronics
| 8-bit K Series | 16-bit K Series | 32-bit K Series | |
|---|---|---|---|
| ROM size / ROM type | 1 to 128 KB flash memory | 16 to 512 KB flash memory | 128 to 256 KB flash memory |
| RAM size | 128 B to 7 KB | 1 to 30 KB | 4 to 16 KB |
| Max. clock / min. instruction time | 20 MHz/100 ns | 20 MHz/50 ns | 20 MHz/50 ns |
| Pin count | 10 to 80 pins | 64 to 144 pins | 64 to 144 pins |
| Supply voltage | 1.8 to 5.5V | 1.8 to 5.5V | 2.7 to 5.5V |