Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

Lineup (32-Bit)


series_f

  • 8bit
  • 16bit
  • 32bit

F Series Memories and Packages V850ES/FE3-L V850ES/FE3 V850ES/FF3-L V850ES/FF3 V850ES/FG3-L V850ES/FG3 V850ES/FJ3 V850ES/FG3 V850ES/FJ3 V850ES/FK3

Advantages of F Series

  8-bit F Series 16-bit F Series 32-bit F Series
ROM size / ROM type 4 to 128 KB Flash 24 to 256 KB Flash 64 to 1024 KB Flash
RAM size 384 Bytes to 7 KB 1.5 to 16 KB 6 to 60 KB
Data Flash - 16 KB 32KB(Not Supported on Fx3-L)
Max. clock / min. instruction time 20 MHz/100 ns 24 MHz/42 ns 20 MHz/100 ns up to 48 MHz/20 ns
Pin count 16 to 80 pins 30 to 100 pins 64 to 176 pins
Supply voltage 1.8 to 5.5V 2.7 to 5.5V 3.3 to 5.5V
Typical peripherals 0-1 CAN One CAN interface and two LIN interfaces Upto five CAN interfaces