Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

V850E/Ix4 Microcontrollers


Product Information

The V850E/Ix4 and V850E/Ix4-H 32-bit All Flash microcontrollers are inverter microcontrollers that help to make products more energy efficient and enable fine-grained control.
Clean energy (such as solar and wind power) is getting a great deal of attention today. The performance of these microcontrollers shines in power conditioners for clean energy, green home air conditioners and washer/driers, and servos and other factory automation.
A faster CPU and high-capacity built-in Flash memory enable high-performance inverter control. It is also possible to install a real-time OS, facilitating distributed software development and making it possible to shorten development cycles.
The products also have a wealth of built-in peripheral functions, eliminating the need for external USB controls, analog components, and the like. This helps greatly to reduce the number of components in the system and reduce costs, improving market competitiveness.


Features

  • Control performance is improved via fast operation at a CPU operating frequency of 100 MHz
  • Onboard multifunctional timer supports inverter control
  • High-capacity Flash memory (max 480 KB)/RAM (24 KB) built in
  • Built-in USB function controller and external bus interface (V850E/Ix4-H)
  • Built in analyze peripheral circuit components, including A/D converter, operational amp. Converter, and POC/LVI

chip_flash
chip_V850E/Ix4


V850E/Ix4 Microcontrollers Lineup

V850E/Ix4 map