Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

78K0/Lx3 Microcontrollers


In recent years, the field of embedded devices has greatly expanded, and inexpensive and easy-to-use microcontrollers are in demand. Moreover, as competition grows increasingly fierce, short turnaround time and low cost have become keywords for equipment that traditionally uses microcontrollers.
The high-end 78K0/Lx3 microcontrollers have embedded flash memory, an on-chip oscillator and a built-in, high-precision A/D converter. Low power consumption (as low as 2.3 µA typical in sub-HALT mode) make them ideal for LCD control applications.


chip_flash
chip_78k0lx3


78K0/Lx3 Microcontrollers Product Lineup

78K0/Lx3_map

78K0/LC3 78K0/LD3 78K0/LE3 78K0/LF3