Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

78K0R/Kx3-L Microcontrollers


In recent years, the field of embedded devices has greatly expanded, and inexpensive and easy-to-use microcontrollers are in demand. Moreover, as competition grows increasingly fierce, short turnaround time (TAT) and low cost have become keywords for equipment that traditionally uses microcontrollers.

The "78K0R/Kx3-L microcontrollers" incorporate a high-preformance 16-bit 78K0R CPU core and realize low power consumption that make them suitable for low power, battery-operated applications.

In addition to a product lineup with built-in USB functionality, it is now possible to further reduce the size and power consumption of your consumer devices. This is perfect for PC peripherals, as well as portable audio devices, blood-sugar meters, and other battery-powered consumer and healthcare devices.


chip_flash
chip_78k0rkx3



78K0R/Kx3-L Microcontrollers Lineup

78k0r_kx3-Lmap