Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

VR7701 Microcontrollers



Features

The VR7701 microprocessors are high-performance, 64-bit/32-bit devices based on 0.15 µm technology that employs the RISC architecture that is developed by MIPS.


Architecture Support

Applications

Block Diagram
VR7701 Microcontrollers Block Diagram
Click to enlarge.


Product Table (Outline)


  
 Technical Details
  
 Product Status
  
 Documentation      Development Tools
Click to export to:
  
  
 Apply Text Filter          


Number of entries: 1

                       
Device Status VDD min. (Volt) Data cache (KB) Instr. cache (KB) Max. frequency (MHz) CSIs MIPS Other peripherals UARTs VDD2 Min. (V) Package size (mm²)
 





 

Technical details for this device  Status for this device  Link to documentation database for this device  Tools for this device UPD30671F2-400-UA5-A In Mass-Production  1.625  32  32  400  804  2nd Level Cache, SDRAM I/F(133MHz, DDR, SDR), FPU, 1x PCI-X/PCI, 2x 10/100 Ethernet, N-Wire on-chip debug  40 x 40 mm² 


BACK TO TOP