Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

VR5500A Microcontrollers



Features

Delivering outstanding performance of up to 800 MIPS at 400 MHz, the highly scalable VR5500 microprocessors implement 64-bit MIPS® IV instruction set and provide an easy migration path from the VR5000 and VR5432 devices.


Architecture Support

Applications

Block Diagram
VR5500A Microcontrollers Block Diagram
Click to enlarge.


Product Table (Outline)


  
 Technical Details
  
 Product Status
  
 Documentation      Development Tools
Click to export to:
  
  
 Apply Text Filter          


Number of entries: 8

                   
Device Status VDD min. (Volt) Cache type Data cache (KB) Instr. cache (KB) Max. frequency (MHz) MIPS VDD2 Min. (V) Package size (mm²)
 





Technical details for this device  Status for this device  Link to documentation database for this device  Tools for this device UPD30550AF2-300-NN1 Phase-out  2.5  2-way  32  32  300  603  1.6  29 x 29 mm² 
Technical details for this device  Status for this device  Link to documentation database for this device  Tools for this device UPD30550AF2-300-NN1-A In Mass-Production  3.3  2-way  32  32  300  603  1.6  29 x 29 mm² 
Technical details for this device  Status for this device  Link to documentation database for this device  Tools for this device UPD30550AF2-400-NN1 Phase-out  2.5  2-way  32  32  400  804  1.6  29 x 29 mm² 
Technical details for this device  Status for this device  Link to documentation database for this device  Tools for this device UPD30550AF2-400-NN1-A In Mass-Production  3.3  2-way  32  32  400  804  1.6  29 x 29 mm² 
Technical details for this device  Status for this device  Link to documentation database for this device  Tools for this device UPD30550AGD-300-WML Phase-out  3.3  2-way  32  32  300  603  28 x 28 mm² 
Technical details for this device  Status for this device  Link to documentation database for this device  Tools for this device UPD30550AGD-300-WML-A In Mass-Production  3.3  2-way  32  32  300  603  28 x 28 mm² 
Technical details for this device  Status for this device  Link to documentation database for this device  Tools for this device UPD30550AGD-350-WML Phase-out  3.3  2-way  32  32  350  702  28 x 28 mm² 
Technical details for this device  Status for this device  Link to documentation database for this device  Tools for this device UPD30550AGD-350-WML-A In Mass-Production  3.3  2-way  32  32  350  702  28 x 28 mm² 


BACK TO TOP