Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

V850E/ME2 Microcontrollers


Functions Click to Download PDF

Voltage(V) Max Freq(MHz). ROM Type ROM Size(KB) RAM Size(Byte) Pin Application
3.0-3.6 150 ROMless - 147456 176 High-Speed Computer Control


Product TableShow All Parameters


  
 Technical Details
  
 Product Status
  
 Documentation      Development Tools
Click to export to:
  
  
 Apply Text Filter          


Number of entries: 14

                       
Device Status I/Os RAM size (Byte) VDD min. (Volt) Instr. cache (KB) Max. frequency (MHz) CSIs 16-bit timers UARTs Package size (mm²) 10-bit ADCs
 








Technical details for this device  Status for this device  Link to documentation database for this device  Tools for this device UPD703111AF1-13-GA3 Phase-out  78  147456  100  12  16 x 16 mm² 
Technical details for this device  Status for this device  Link to documentation database for this device  Tools for this device UPD703111AF1-13-GA3-A Phase-out  78  147456  100  12  16 x 16 mm² 
Technical details for this device  Status for this device  Link to documentation database for this device  Tools for this device UPD703111AF1-15-GA3 Phase-out  78  147456  100  12  16 x 16 mm² 
Technical details for this device  Status for this device  Link to documentation database for this device  Tools for this device UPD703111AF1-15-GA3-A Phase-out  78  147456  100  12  16 x 16 mm² 
Technical details for this device  Status for this device  Link to documentation database for this device  Tools for this device UPD703111AF1-GA3 Phase-out  78  147456  100  12  16 x 16 mm² 
Technical details for this device  Status for this device  Link to documentation database for this device  Tools for this device UPD703111AGM-15-UEU Phase-out  78  147456  150  12  24 x 24 mm² 
Technical details for this device  Status for this device  Link to documentation database for this device  Tools for this device UPD703111AGM-15-UEU-A In Mass-Production  78  147456  150  12  24 x 24 mm² 
Technical details for this device  Status for this device  Link to documentation database for this device  Tools for this device UPD703111AGM-UEU Phase-out  78  147456  100  12  24 x 24 mm² 
Technical details for this device  Status for this device  Link to documentation database for this device  Tools for this device UPD703111BGM-06-UEU-A In Mass-Production  78  147456  66  12  24 x 24 mm² 
Technical details for this device  Status for this device  Link to documentation database for this device  Tools for this device UPD703111BGM-10-UEU-A In Mass-Production  78  147456  100  12  24 x 24 mm² 
Technical details for this device  Status for this device  Link to documentation database for this device  Tools for this device UPD703111BGM-13-UEU-A In Mass-Production  78  147456  130  12  24 x 24 mm² 
Technical details for this device  Status for this device  Link to documentation database for this device  Tools for this device UPD703111BGM-15-UEU-A In Mass-Production  78  147456  150  12  24 x 24 mm² 
Technical details for this device  Status for this device  Link to documentation database for this device  Tools for this device UPD703111GM-15-UEU Phase-out  78  147456  150  12  24 x 24 mm² 
Technical details for this device  Status for this device  Link to documentation database for this device  Tools for this device UPD703111GM-15-UEU-A In Mass-Production  78  147456  150  12  24 x 24 mm²