Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.
The following page content corresponds to the products formerly marketed by NEC Electronics
NEC Electronics' 32-bit microcontrollers execute up to 131 MIPS for motor control applications and offer capabilities for vector control and for loading additional tasks.
Operating at speeds up to 64 MHz, these microcontrollers are suited for high-end and complex inverter control applications.