Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

V850ES/JG3 Microcontrollers

Features

  • Operating Voltage: 2.85 to 3.6 V
  • Max. frequency: 32 MHz
  • ROM capacities: 384 KB to 1024 KB flash memory
  • RAM capacities: 32 KB to 60 KB
  • Package: 100-pin plastic LQFP package
  • Minimum instruction execution time: 31.25 ns (operating with main clock (fXX) of 32 MHz)
  • General-purpose registers: 32 bits x 32 registers
  • CPU features:
    - Signed multiplication (16 x 16 -> 32): 1 to 2 clocks
    - Signed multiplication (32 x 32 -> 64): 1 to 5 clocks
    - Saturated operations (overflow and underflow detection functions included)
    - 32-bit shift instruction: 1 clock
    - Bit manipulation instructions
    - Load/store instructions with long/short format
  • Memory space: 64 MB of linear address space (for programs and data)
  • Interrupts and exceptions:
    - Non-maskable interrupts: 2 sources
    - Maskable interrupts: 55 sources
    - Software exceptions: 32 sources
    - Exception trap: 2 sources
  • I/O ports: 84
  • Timer function:
    - 16-bit interval timer M (TMM): 1 channel
    - 16-bit timer/event counter P (TMP): 6 channels
    - 16-bit timer/event counter Q (TMQ): 1 channel
    - Watch timer: 1 channel
    - Watchdog timer 2: 1 channel
  • Serial interface:
    - Asynchronous serial interface A (UARTA)
    - 3-wire variable-length serial interface B (CSIB)
    - UARTA/CSIB: 1 channel
    - UARTA/I2C: 2 channels
    - CSIB/I2C: 1 channel
    - CSIB: 3 channels
  • A/D converter: 10-bit resolution: 12 channels
  • D/A converter: 8-bit resolution: 2 channels
  • DCU (Debug control unit): JTAG interface
  • Clock generator:
    - During main clock or subclock operation
    - 7-level CPU clock (fXX, fXX/2, fXX/4, fXX/8, fXX/16, fXX/32, fXT)
    - Clock-through mode/PLL mode selectable
    - Internal oscillation clock: 200 kHz (TYP.)
  • Power-save functions: HALT/IDLE1/IDLE2/STOP/subclock/sub-IDLE mode


Product Table


Matching devices: 4

                   
Device Max. frequency (MHz) Memory size (kByte) Memory type RAM size (Byte) Subseries Status T max. (°C) VDD min. (Volt) Pin count
Filter by ordercode
 






UPD70F3739GC-UEU-AX
32  384  Flash  32768  V850ES/Jx3  In Mass-Production  85  2.85  100 
UPD70F3740GC-UEU-AX
32  512  Flash  40960  V850ES/Jx3  In Mass-Production  85  2.85  100 
UPD70F3741GC-UEU-AX
32  768  Flash  61440  V850ES/Jx3  In Mass-Production  85  2.85  100 
UPD70F3742GC-UEU-AX
32  1024  Flash  61440  V850ES/Jx3  In Mass-Production  85  2.85  100