Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

V850E/IF3 Microcontrollers

Features

  • Operation supply voltage:
    - VDD0 = VDD1 = EVDD0 = EVDD1 = AVDD0 = AVDD1 = AVDD2 = 4.0 to 5.5 V (when A/D converter 0, 1 or 2 is operating)
    - VDD0 = VDD1 = EVDD0 = EVDD1 = AVDD0 = AVDD1 = AVDD2 = 3.5 to 5.5 V
    (when none of A/D converters 0 to 2 is operating)
  • Max. frequency: 64 MHz
  • ROM capacities: 128 KB to 256 KB
  • RAM capacities: 8 KB to 12 KB
  • Package: 80-pin plastic LQFP package
  • Minimum instruction execution time: 15.6 ns (at internal 64 MHz operation)
  • General-purpose registers: 32 bits x 32
  • CPU features:
    - Signed multiplication (16 bits x 16 bits -> 32 bits or 32 bits x 32 bits -> 64 bits): 1 to 2 clocks
    - Saturated operation instructions (with overflow/underflow detection function)
    - 32-bit shift instructions: 1 clock
    - Bit manipulation instructions
    - Load/store instructions with long/short format
    - Signed load instructions
  • Interrupts/exceptions:
    - Non-maskable interrupts: 1 source (external: none, internal: 1)
    - Maskable interrupts: 88 sources (external: 15, internal: 73)
    - Software exceptions: 32 sources
    - Exception traps: 2 sources
  • DMA controller: 4 channels
    - Transfer unit: 8 bits/16 bits
    - Maximum transfer count: 65536
    - Transfer type: 2-cycle
    - Transfer modes: Single/single step/block
    - Transfer targets: On-chip peripheral I/O <-> Internal RAM
    - On-chip peripheral I/O <-> On-chip peripheral I/O
    - Transfer request: On-chip peripheral I/O/software
    - Next address setting function
  • I/O lines: Total: 48 (Input ports: 4, I/O ports: 44)
  • Timer/counter function:
    - 16-bit interval timer M (TMM): 4 channels
    - 16-bit timer/event counter AA (TAA): 5 channels
    - 16-bit timer/event counter AB (TAB): 2 channels
    - 16-bit timer/event counter T (TMT): 2 channels
    - Motor control function (uses timer TAB: 2 channels (TAB0, TAB1), TAA: 2 channels (TAA0, TAA1))
    - 16-bit accuracy 6-phase PWM function with deadtime: 2 channels
    - High-impedance output control function
    - A/D trigger generation by timer tuning operation function
    - Arbitrary cycle setting function
    - Arbitrary deadtime setting function
    - Watchdog timer: 1 channel
  • Serial interfaces:
    - Asynchronous serial interface A (UARTA)
    - Asynchronous serial interface B (UARTB)
    - Clocked serial interface B (CSIB)
    - I2C bus interface (I2C)
    - UARTA0/CSIB0: 1 channel
    - UARTA1/I2C: 1 channel
    - UARTA2/CSIB1: 1 channel
    - UARTB/CSIB2: 1 channel
  • A/D converter: 12-bit resolution A/D converters (A/D converters 0 and 1): 5 channels + 5 channels (2 units)
    - The one A/D converter 0 channel and three A/D converter 1 channels are provided with an operational amplifier for input level amplification and a comparator for overvoltage detection.
  • 10-bit resolution A/D converter (A/D converter 2): 4 channels
  • Clock generator:
    - 4 to 8 MHz resonator connectable (external clock input prohibited)
    - Multiplication function by PLL clock synthesizer (fixed to multiplication by eight, fXX = 32 to 64 MHz)
    - CPU clock division function (fXX, fXX/2, fXX/4, fXX/8)
  • Power-save function: HALT/IDLE/STOP mode
  • Power-on-clear function
  • Low-voltage detection function


Product Table


Matching devices: 2

                   
Device Max. frequency (MHz) Memory size (kByte) Memory type RAM size (Byte) Subseries Status T max. (°C) VDD min. (Volt) Pin count
Filter by ordercode
 






UPD70F3451GC-UBT-A
64  128  Flash  8192  V850E/Ix3  In Mass-Production  85  3.5  80 
UPD70F3452GC-UBT-A
64  256  Flash  12288  V850E/Ix3  In Mass-Production  85  3.5  80