Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.
V850E/IA3 Microcontrollers
Features
- Operation supply voltage: 4.0 to 5.5 V
- Internal unit: VDD = 2.3 to 2.7 V
- Oscillation block: CVDD = 2.3 to 2.7 V
- External pin: EVDD = 4.0 to 5.5 V (4.5 to 5.5 V when using A/D converters 0 to 2)
- A/D converter block: AVDD = 4.5 to 5.5 V
- Max. frequency: 64 MHz
- ROM capacities: 128 KB mask ROM and 256 KB flash memory
- RAM capacities: 6 KB to 12 KB
- Package: 80-pin plastic LQFP package
- Minimum instruction execution time: 15.6 ns (at internal 64 MHz operation)
- General-purpose registers: 32 bits x 32
- CPU features:
- Signed multiplication (16 bits x 16 bits -> 32 bits or 32 bits x 32 bits -> 64 bits):1 to 2 clocks
- Saturated operation instructions (with overflow/underflow detection function)
- 32-bit shift instructions: 1 clock
- Bit manipulation instructions
- Load/store instructions with long/short format
- Signed load instructions
- ROM correction: 4 places can be corrected.
- Interrupts/exceptions:
- Non-maskable interrupts: 1 source (external: none, internal: 1)
- Maskable interrupts: 55 sources (external: 7, internal: 48)
- Software exceptions: 32 sources
- Exception traps: 2 sources
- DMA controller: 4 channels
- Transfer unit: 8 bits/16 bits
- Maximum transfer count: 65,536
- Transfer type: 2-cycle
- Transfer mode: Single/single step/block
- Transfer target: On-chip peripheral I/O <-> internal RAM, on-chip peripheral I/O <-> on-chip peripheral I/O
- Transfer request: On-chip peripheral I/O/software
- Next address setting function
- I/O ports: 50 (Input-only ports: 6, I/O ports: 44)
- Timer/counter function:
- 16-bit up/down counter/timer (TMENC) for 2-phase encoder input: 1 channel
- 16-bit interval timer M (TMM): 1 channel
- 16-bit timer/event counter Q (TMQ): 2 channels
- 16-bit timer/event counter P (TMP): 4 channels
- Motor control function (uses timer TMQ: 1 channel (TMQ0), TMP: 1 channel (TMP0))
- 16-bit accuracy 6-phase PWM function with deadtime: 1 channel
- High-impedance output control function
- Timer tuning operation function
- Arbitrary cycle setting function
- Arbitrary deadtime setting function
- Watchdog timer: 1 channel
- Serial interfaces:
- Asynchronous serial interface A (UARTA)
- Clocked serial interface B (CSIB)
- CSIB0: 1 channel
- UARTA0: 1 channel
- CSIB1/UARTA1: 1 channel
- 10-bit resolution A/D converters (A/D converters 0 and 1): 2 channels + 4 channels (2 units)
- The two A/D converter 0 channels and three of the four A/D converter 1 channels are provided with an operational amplifier for input level amplification (gain = x2.5, x5) and a comparator for overvoltage detection (input voltage range = 0.1AVDD to 0.5AVDD).
- A/D converter 2, using first-order delta-sigma conversion method: 6 channels
- Clock generator:
- 4 to 8 MHz resonator connectable (external clock input prohibited)
- Multiplication function by PLL clock synthesizer (fixed to multiplication by eight, fXX = 32 to 64 MHz)
- PLL operation specifiable by PLLSIN pin
- CPU clock division function (fXX, fXX/2, fXX/4, fXX/8)
- Power-save function: HALT/IDLE/STOP mode
- Operation ambient temperature: TA = -40 to +85°C
Product Table
Matching devices: 2