Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

V850E2/ME3 Microcontrollers

Features

  • Power supply voltage: VDD = 3.0 to 3.6 V
  • Max. frequency 200 MHz
  • Internal memory Instruction RAM: 168 KB / Data RAM: 32 KB
  • Package: 176-pin plastic QFP (fine pitch) (24 x 24)
  • Number of instructions: 89
  • Minimum instruction execution time: 5.0 ns (at internal 200 MHz operation)
  • General-purpose registers: 32 bits x 32
  • Instruction set: V850E2 CPU
    - Signed multiplication (16 bits x 16 bits -> 32 bits or 32 bits x 32 bits -> 64 bits): 1 clock
    - Saturated operation instructions (with overflow/underflow detection function)
    - 32-bit shift instructions: 1 clock
    - Bit manipulation instructions
    - Load/store instructions with long/short format
    - Signed load instructions
    - Sum-of-product instruction (MAC) (32 bits x 32 bits + 64 bits -> 64 bits)
  • Memory space: 512 MB linear address space (common program/data use)
    - Chip select output function: 8 spaces
    - Memory block division function: 2, 64 MB/block
    - Programmable wait function
    - Idle state insertion function
  • External bus interface:
    - 32-bit data bus (address/data separated)
    - 32-/16-/8-bit bus sizing function
    - External bus division function: 1/1, 1/2, 1/4 (66 MHz MAX.)
    - Bus hold function
    - External wait function
    - Address setup wait function
  • Instruction cache 8 KB 4-way set associative
  • Data cache 8 KB 4-way set associative
  • Interrupts/exceptions:
    - External interrupts: 40 (including NMI)
    - Internal interrupts: 59 sources
    - Exceptions: 2 sources
    - Eight levels of priorities can be set.
  • Memory access controller SDRAM controller (compatible with SDRAM) / Page ROM controller
  • DMA controller: 4 channels
    - Transfer unit: 8 bits/16 bits/32 bits
    - Maximum transfer count: 16,777,216 (224)
    - Transfer type: Flyby (1-cycle)/2-cycle
    - Transfer mode: Single/Single step/Block
    - Transfer target: Memory <-> memory, memory <-> I/O
    - Transfer request: External request/On-chip peripheral I/O/Software
    - DMA transfer terminate (terminal count) output signal
    - Next address setting function
    - DMA channel priority: Fixed-priority mode/round-robin mode
  • I/O lines: Input ports: 1I/O ports: 77
  • Timer functions: - 16-bit timer/event counter: 6 channels (no capture operation for 2 channels) - 16-bit timers: 6 - 16-bit capture/compare registers: 12 - 16-bit interval timer: 4 channels - Up/down counter/timer for 16-bit 2-phase encoder input: 2 channels - 16-bit capture/compare registers: 4 - 16-bit compare registers: 4
  • Serial interfaces: - Asynchronous serial interface B (UARTB) and Clocked serial interface 3 (CSI3) available
    - CSI3/UARTB: 1 channel
    - UARTB: 1 channel
    - CSI3: 1 channel
  • USB function controller (USBF):
    - 1 channel Full speed (12 Mbps)
    - Endpoint Control transfer: 64 bytes x 2
    - Interrupt transfer: 8 bytes x 2
    - Bulk transfer (IN): 64 bytes x 2 banks x 2
    - Bulk transfer (OUT): 64 bytes x 2 banks x 2
  • A/D converter: 10-bit resolution A/D converter: 8 channels
  • PWM (Pulse Width Modulation): 16-bit resolution PWM: 2 channels
  • Clock generator: x 20 function using SSCG
  • Power-save function: HALT/IDLE mode
  • CMOS technology: All static circuits


Product Table


Matching devices: 1

                         
Device Max. frequency (MHz) RAM size (Byte) 10-bit ADCs I/Os CSIs UARTs 16-bit timers Status VDD min. (Volt) Package size (mm²) Data cache (KB) Instr. cache (KB)
Filter by ordercode
 










UPD703500GM-JEU-A
200  32768  78  12  In Mass-Production  24 x 24 mm² 



Sample and Purchase Inquiries

Related Content