Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.
UPD78F071x Microcontrollers
Features
- Operating voltage: VDD = 4.0 to 5.5 V
- Max. frequency: 5 MHz
- ROM capacities: 8 - 32 KB flash mmeory
- RAM capacities: 768 - 1024 bytes
- Package:
- 30-pin plastic SSOP (7.62 mm (300)) : µPD78F0711, 78F0712
- 64-pin plastic TQFP (fine pitch) (12 x 12) : µPD78F0714
- Minimum instruction execution time can be changed from high speed (0.1 µs: @ 20 MHz operation with) X1input clock) to low-speed (8.33 µs: @ 240 kHz operation with internal low-speed oscillation clock)
- On-chip internal high-speed oscillator (8 MHz (TYP.)) : µPD78F0711, 78F0712
- General-purpose register: 8 bits x 32 registers (8 bits x 8 registers x 4 banks)
- On-chip multiplier/divider
- 16 bits x 16 bits = 32 bits (multiplication)
- 32 bits / 16 bits = 32 bits, 16 bits remainder (division)
- On-chip single-power-supply flash memory
- Self-programming
- On-chip debug function
- On-chip power-on-clear (POC) circuit and low-voltage detector (LVI)
- Short startup is possible via the CPU default start using the internal low-speed oscillator
- On-chip watchdog timer (operable with internal low-speed oscillation clock)
- On-chip real-time output ports
- I/O ports:
- 15 : µPD78F0711, 78F0712
- 48 : µPD78F0714
- Timer: - 5 channels : µPD78F0711, 78F0712
- 7 channels : µPD78F0714
- Serial interface:
- UART: 1 channel : µPD78F0711, 78F0712
- UART: 1channel, CSI: 1 channel : µPD78F0714
- 10-bit resolution A/D converter: - 4 channels : µPD78F0711, 78F0712
- 8 channels : µPD78F0714
- Operating ambient temperature: TA = -40 to +85°C
Product Table
Matching devices: 3