Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.
78K0R/KC3-L Microcontrollers
Features
- Power supply voltage: VDD = 1.8 to 5.5 V
- Max. frequency 20 MHz
- ROM capacities 16 KB to 64 KB flash memory
- RAM capacities 1 KB to 3 KB
- 44-pin LQFP / 48-pin TQFP package
- Minimum instruction execution time can be changed from high speed (0.05 µs: @ 20 MHz operation with highspeed system clock) to ultra low-speed (61 µs: @ 32.768 kHz operation with subsystem clock)
- General-purpose register: 8 bits x 32 registers (8 bits x 8 registers x 4 banks)
- On-chip internal high-speed oscillation clocks
- 20 MHz Internal high-speed oscillation clock: 20 MHz±1 % (target)
- 8 MHz Internal high-speed oscillation clock: 8 MHz±1 % (target)
- 1 MHz Internal high-speed oscillation clock: 1 MHz±5 %
- On-chip single-power-supply flash memory (with prohibition of chip erase/block erase/writing function)
- Self-programming (with boot swap function/flash shield window function)
- On-chip debug function
- On-chip power-on-clear (POC) circuit and low-voltage detector (LVI)
- On-chip watchdog timer (operable with the dedicated internal low-speed oscillation clock)
- On-chip multiplier/divider (16 bits x 16 bits, 32 bits / 32 bits)
- On-chip key interrupt function
- On-chip clock output/buzzer output controller
- On-chip BCD adjustment
- I/O ports: 37(44-pin prooduct), 41 (48-pin product) (N-ch open-drain :2 (only 48-pin product))
- Timer: 10 channels
- 16-bit timer: 8 channels
- Watchdog timer: 1 channel
- Real-time counter: 1 channel
- On-chip comparator/programmable gain amplifier function
- Serial interface
- CSI: 2 channels/UART: 1 channel
- CSI: 1 channel/UART: 1 channel/simplified I2C: 1 channel
- CSI: 1 channel/UART: 1 channel/simplified I2C: 1 channel
- UART (LIN-bus supported): 1 channel - I2C: 1 channel
- 10-bit resolution A/D converter (AVREF = 1.8 to 5.5 V): 10 to 12 channels
- Operating ambient temperature: TA = -40 to +85°C
d low-voltage detector (LVI)
On-chip watchdog timer (operable with the dedicated internal low-speed oscillation clock)
On-chip multiplier/divider (16 bits x 16 bits, 32 bits / 32 bits)
On-chip key interrupt function
On-chip clock output/buzzer output controller
On-chip BCD adjustment
I/O ports: 89 (N-ch open drain: 4)
Timer: 14 channels
- 16-bit timer: 12 channels
- Watchdog timer: 1 channel
- Real-time counter: 1 channel
On-chip comparator/programmable gain amplifier function
Serial interface
- CSI: 2 channels/UART: 1 channel
- CSI: 1 channel/UART: 1 channel/simplified I2C: 1 channel
- CSI: 1 channel/UART: 1 channel/simplified I2C: 1 channel
- UART (LIN-bus supported): 1 channel - I2C: 1 channel
10-bit resolution A/D converter (AVREF = 1.8 to 5.5 V): 10 to 12 channels
Operating ambient temperature: TA = -40 to +85°C
Product Table
Matching devices: 7