Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

UPD78F8025GK-GAJ-AX




Specification

Core
CPU 78K0 (8-bit)
Main oscillator 20 MHz external, 8 MHz internal
Sub-oscillator 24 kHz internal
Clock supervising
Internal clock frequency (max.) 20 MHz
Instruction cyle time (min.) 50 ns
Interrupt channels 6 external, 14 internal

Memory
Program memory 32 KB flash
RAM size 1 KB
Non-volatile memory size (EEPROM or emulation) 0 byte
ROM correction points

Interfaces
Total number of I/Os 21
Open drain outputs 2
CAN
UART (asynchrous serial interface) 2 ch.
LIN 1 ch.
CSI (clocked serial interface) 1 ch.
I²C 1 ch.
IEbus
On-chip debug interface

Peripherals
LCD controller/driver
A/D converter (10-bit) 4 ch.
Hardware multiplier n/a
Hardware divider n/a
DMA
Low Voltage Indicator
Power-On Clear
Other Peripherals On-chip constant current driver with selectable buck or boost converter(4.0 to 5.5 V execution)

Timers
Timers (8-bit) 4 ch.
Timers (16-bit) 1 ch.
Interval timers
Special timers
Watchdog timers 1 ch.
PWM (8-bit resolution) 4 ch.
PWM (more than 8-bit resolution)
Real time clock

Operating conditions
Operating voltage 1.8 - 5.5 V
Ambient temperature -40 to +85 °C

Package
Code GK-GAJ
Type LQFP
Pin count 64 pins
Pin pitch 0.65 mm
Body size 12 x 12 mm²
Drawing P64GK-65-GAJ

Other Information
Product Status under development
NEC Electronics quality grade Standard
RoHS compliance Ni/Pd/Au plating,
Product contains no lead in any area


Documentation


Development Tools

Tool category Order name Docs Downloads and Updates Evaluation copy Supporting Customer Development Phase
Coding Compile / Assemble Debugging Programming / Mass production
Basic/Evaluation on-chip debug toolchain:
Device File DF788024 False Download False False True True False
Software Package SP78K0 False Download False True True True False
Starter Kits EV-K0-HCD False False False False False False False
Advanced emulation and programming toolchain:
Parameter File for PG-FP5 PR5-78F8025 False Download False False False False True
Check Pin Adapter QB-144-CA-01 False False False False False True False
Emulation Probe QB-80-EP-01T False False False False False True False
Exchange Adapter QB-78F8024-EA-01T False False False False False True False
Flash Memory Programmer PG-FP5-EA False False False False False False True
In Circuit Emulator QB-78K0KX2-ZZZ False False False False False True False
Mount Adapter QB-64GK-HQ-01T False False False False False True False
Space Adapter QB-64GK-YS-01T False False False False False True False
Target Connector / Conversion Adapter QB-64GK-NQ-01T False False False False False True False
Target Connector / Conversion Adapter QB-64GK-YQ-01T False False False False False True False
Optional toolchain accessories:
On Chip Debugging Emulator QB-MINI2-EA False False False False False True True


Related Content