Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

78K (8-bit)/V850 (32-bit) Microcontrollers


These microcontrollers with 78K0S or 78K0 8-bit cores and V850 32-bit cores are designed especially for USB applications, metering applications, or FIP applications.


pm_other

V850ES/JG3-U V850ES/JH3-U V850ES/JG3-H V850ES/JH3-H V850ES/PM1 uPD78988x uPD78095x uPD78987x uPD78023x uPD78020x