Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

78K (8-bit) Microcontrollers


Thanks to the use of the 78K0S or 78K0 core, these microcontrollers are ideal for cost-sensitive applications. They feature a built-in inverter timer for inverter (motor) control applications. With up to 20 MHz, they are well suited for low-end and general inverter control applications.


pm_78k_mc

78F071x 78F071x 78098x 78984x