Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

78K0R (16-bit) Microcontrollers


The use of inverter control methods that finely control motors and electromagnetic cooking appliances are increasing from the viewpoint of comfort and saving energy, in the field of household electrical appliances which include refrigerators, air purifiers, dishwashers and dryers, and induction cooking heaters.
The NEC Electronics 78K0R/Ix3 microcontroller incorporates a basic circuit required for inverter control and performs fine-tuned inverter control by using a multi-function timer.
Furthermore, it reduces the power consumption of the set, thanks to industry-leading power performance.



78K0R(16-bit) Microcontrollers Product Lineup for Motor Control

78K0R/IB3 78K0R/IC3 78K0R/ID3 78K0R/IE3