Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.
The following page content corresponds to the products formerly marketed by NEC Electronics
GO FAST. STAY COOL.
NEC Electronics' 78K0R/Kx3 and 78K0R/Kx3-L 16-bit microcontrollers deliver a combination of high performance and class-leading power consumption. Designers of 8-bit applications can benefit by upgrading to one of these microcontrollers without significantly increasing power consumption. Designers of existing 16-bit applications can significantly reduce power consumption and, therefore, increase battery life.
The 66 microcontrollers in this line up are available in 44 to 144-pin packages and with 16 to 512 KB of SST SuperFlash(R) flash memory.