Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

78K0 (8-bit) Microcontrollers


At up to 20 MHz, the 78K0 (8bit) microcontrollers deliver significantly higher performance than the 78K0S-based LCD devices. A wealth of on-chip peripherals allows the application engineer to keep external component needs to a minimum.
Targeted for applications needing an LCD controller/driver, this series includes support for 80 (20 segment x 4 common) to 160 (40 segment x 4 common) segments, a broad mix of peripherals, and a wide selection of 8 KB to 60 KB of ROM and flash memory.




pm_78k0_lcd

78033x 78032x 780318x 78034x 78030x 78035x 78K0/LG2 78K0/LF3 78K0/LF2 78K0/LF3 78K0/LF2 78K0/LE3 78K0/LE3 78K0/LE2 78K/LD3 78K0/LC3