Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

17K (4-bit)/179K (8-bit) Microcontrollers


NEC Electronics' 4-bit 17K microcontrollers or 8-bit 179K microcontrollers are best suited for preset or LCD remote controller applications.


  • µPD1724x microcontrollers for 4-bit-based preset remote controllers
  • µPD17932x microcontrollers for 8-bit 78K0S-based LCD remote controllers

pm_17k179k_rc

µPD1724x µPD17932x