Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

MINICUBE2

MINICUBE2 Package

Features

  • Emulator for 8- to 32-bit all flash microcontrollers
  • Debugging through one serial function channel (3 or 4 pins) with user memory space or through OCD interface (for 78K0 and 78K0R MCUs)
  • Real-time debugging capabilities using devices with hard breakpoint function
  • Same unit performs flash programming using standard PG-FP4 interface

Each evaluation kit contains the MINICUBE2 and a target board.

 

QB-MINI2-EA ($92.00)
 
Order Now
QB-MINI2-K0/K2 ($140.00)
 
Order Now
QB-MINI2-K0R/KG3 ($140.00)
 
Order Now
QB-MINI2-K0S/KB1 ($140.00)
 
Order Now


Wireless MINICUBE2

Wireless MINICUBE2
The wireless MINICUBE2 (QB-MINI2-RF) extends the functionality of the MINICUBE2 on-chip emulator with wireless communication.
    This enables debugging in sensitive environments, such as:
  • Situations presenting a physical hazard, such as connecting a board in a heat chamber
  • Situations presenting a logistical challenge, such as connecting to a building air conditioner
  • Situations necessitating PC protection, such as connecting to a high voltage motor

Features

  • Wireless communication up to 100 meters
  • Encryption for communication security
  • Fail-safe operation mode to protect system from runaway operation
  • Configuration ease for rapid setup