Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

Development Environment

MC-78F0712-Kit

This complete kit is designed for easy demonstration as well as in-depth evaluation of the CPU and motor control functions of NEC Electronics' 8-bit 20 MHz low-pin-count µPD78F0712 microcontroller. The board's debugging features enable access to flash programming and standard debugging commands to execute code, set software breakpoints and manipulate memory.

The board can be operated in standalone mode to evaluate the main features of the MCU or it can be connected to a host computer to evaluate the dedicated motor control peripherals. A low-voltage inverter block can be used for evaluating 3-phase BLDC motor algorithms and for low-voltage motor applications that require drive capability for motors up to 18 volts.

Features

  • 12V to 18V BLDC motor drive with hall sensors and sensor-less motor drive with BEMF zero-cross detection by external comparators; operating mode configurable by jumpers
  • Start/stop and directional control by pushbuttons
  • RPM control by potentiometer
  • Four-digit 7-segment LED display for RPM display
  • PC GUI operation through USB connection
  • 78K0R UZ ZigBee® stick connector for wireless operation
  • Prototyping area
MC-78F0712-Kit

Contents

  • Single-board drive
  • Low-voltage BLDC motor
  • 15V/1A power supply
  • Software CD

Components

  • µPA2790GR (or similar) complementary P-N MOSFET
  • µPD78F0731 USB microcontroller




While supplies last, you may order this starter kit at our promotional price.

MC-78F0712-Kit ($225.00)