Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

DDR II SRAM / DDR II+ SRAM

Simulation Models


Downloading Procedure

Denali Model

Icon/Link to the outside site

Denali software's the link to your site and click on the icon.
To run the Denali models on your Verilog or VHDL platform, you must have a simulation license from Denali software. For further information on Denali models, visit their web site.

Ibis

Icon/Download ibs

The behavior model represents the input-output characteristics of the device, ASCII format are described in the file.
If you choose to download the icon, right-click "Save Link name" Please select.

BSDL

Icon/Download BSDL

Is a text representation of the characteristics of the circuit in the device boundary scan.
If you choose to download the icon, right-click "Save Link name" Please select.



  • NEC Electronics does not guarantee functionality or accuracy of these simulation models.


Simulation Models

DDR II SRAM

Density Organization Part Number Denali Model IBIS BSDL
1.8 V VDD
(1.5 V VDDQ)
1.8 V VDD
(1.8 V VDDQ)
72M x9 µPD44644092A -
µPD44644095A -
x18 µPD44644182A -
µPD44644184A -
µPD44644185A -
x36 µPD44644362A -
µPD44644364A -
36M x8 µPD44324082
µPD44324084
µPD44324085
x9 µPD44324092
µPD44324092B - -
µPD44324094
µPD44324095
x18 µPD44324182
µPD44324182B - -
µPD44324184
µPD44324185
µPD44324185B - -
x36 µPD44324362
µPD44324362B - -
µPD44324364
µPD44324365
µPD44324365B - -
18M x8 µPD44164082A -
µPD44164084A -
µPD44164085A -
x9 µPD44164092A - -
µPD44164094A - -
µPD44164095A - -
x18 µPD44164182A -
µPD44164184A -
µPD44164185A -
x36 µPD44164362A -
µPD44164364A -
µPD44164365A -


DDR II+ SRAM

Density Organization Part Number Denali Model IBIS BSDL
1.8 V VDD
(1.5 V VDDQ)
1.8 V VDD
(1.8 V VDDQ)
72M x9 µPD44646092A - -
µPD44646093A - -
x18 µPD44646182A - -
µPD44646183A - -
µPD44646187A - -
x36 µPD44646362A - -
µPD44646363A - -


Inquiry Concerning Memory