Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.
The following page content corresponds to the products formerly marketed by NEC Electronics
ADVANCED MEMORY BUFFER
NEC Electronics' new Advanced Memory Buffer (AMB) was developed through collaboration with Intel to deliver increased memory performance to high-performance applications such as servers, routers and graphics controllers.
CPU PERIPHERAL PRODUCTS
NEC Electronics' new series of µPD65881GB devices includes lead-free products that are functionally similar to the well-known µPD7105x PC peripheral chips and 825x support chips.
PCI EXPRESS
Based on proven SerDes technology, NEC Electronics offers a variety of ASIC cores and configuration options for implementing PCI Express connectivity in custom designs.
SERIAL ATA
Serial ATA is an interconnect technology for use with hard disk drives, redundant array of independent disk (RAID) systems and storage network applications.
USB
Whether you need a host or hub controller, or a PHY or ASIC solution for a USB peripheral, the NEC Electronics family of USB 2.0 products ensures that you can design with confidence.
WIRELESS USB
NEC Electronics is a core member of the Wireless USB Promoter Group, which is crafting a specification for a Wireless USB standard that will provide high-speed connectivity over a distance of 10 meters.
POWER LINE COMMUNICATIONS
NEC Electronics' single-chip digital PLM-1 modem ASSP contains a half-duplex
transmitter/receiver for PLC, operates in noisy electrical environments, and
supports a range of programmable baud rates and carrier frequencies. The PLM-1
solution is available as an ASSP or as an IP core for design into NEC Electronics
gate array and cell-based ASICs.
SUPER RESOLUTION
NEC Electronics' super resolution improves image quality when low-resolution
video and still images are displayed in high-resolution. Using NEC Electronics'
unique single-image super-resolution technology, blurring and graininess is reduced
by analyzing and processing image data in real time. Super resolution technology
is available as an ASSP and as an IP core.
Articles
|
||
| Western Digital Teams Up with NEC for USB 3.0 Hard Drives. By Anton Shilov, XBIT Labs Dec 21, 2009 | ||
| WD and NEC Electronics partner to offer new USB 3.0 UASP driver Trading Markets Dec 18, 2009 | ||
| NEC - New universal serial bus 3.0 system-on-a-chip design solution Congoo Oct 01, 2009 |