Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

VIDEO





Video Type

Features Product
µPD6464A µPD6465
Number of character types 128(ROM) 256(ROM)
Number of display characters 288(12 lines×24 columns)
Character configuration 12 (horizontal)×18 (vertical)
Character color Single (white, the luminance level of a character
can be set in 2 stages.)
Character size (per line) 1 dot/1H, 2H
Internal video signal color White/Black/Blue/Green
Background (per frame) None/Fringed/Squared/Solid
Applicable video signal mode NTSC/PAL/PAL-M/
PAL-N/SECAM
NTSC/PAL/PAL-M/
SECAM
Input sync signal mode Csync
Supply Voltage 4.5 to 5.5 V
Package 24-pin SOP (9.53mm(375))


Remark

Only versions with NEC standard character ROM code are available for the µPD6464A, 6465.



Development Tool

Product Name Description
OSD LSI Character Pattern Editor for Windows® The character pattern editor for NEC Electronics's on-screen character display LSI.
Recommended operating system: Microsoft® Windows 3.1, Windows 95





Inquiry Concerning Digital AV LSI