Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

RGB Type





RGB Type

Features Product
µPD6466 µPD6467
Number of character types 512(ROM)
Number of display character 288 (12 lines×24 columns) 332 (12 lines×28 columns)
Character configuration 12 (horizontal) ×18 (vertical)
Character color 8 colors
Character size (per line) 1 dot/1H, 2H, 3H, 4H
Character color reverse (per character) Black character/No fringed
White character/Fringed
Background (per frame) None
Square (8 colors)
Solid (8 colors)
Fringed (per frame) Two colors (Black, White)
Supply voltage 2.7 to 5.5 V 2.0 to 3.6 V
Package 20-pin SSOP (7.62mm(300)) 20-pin SSOP (5.72mm(225))


  • Making ideally suited for camcorders.
  • The µPD6466 and µPD6467 have a blue background and character mirror reverse function.
  • The µPD6467 has external dot clock frequency 2-divided function.


Development Tool

Product Name Description
OSD LSI Character Pattern Editor for Windows® The character pattern editor for NEC Electronics's on-screen character display LSI.
Recommended operating system: Microsoft® Windows 3.1, Windows 95





Inquiry Concerning Digital AV LSI