Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

 µPD61153B, µPD61154B

Single-Chip Solution of MPEG Encoder ICs with Analog Video-Capture Function




Overview

The µPD61153B and µPD61154B devices are single-chip solutions that capture high-quality analog video signals in digital video recording and playback devices in consumer DVD recorders and multimedia personal computers.


Features

The new system LSI chips, product names µPD61153B and µPD61154B, have embedded on a single chip an MPEG2 encoder including following four functions, which make them a perfect single-chip solution for PCs to capture high quality analog video signals. In addition, the µPD61154B chip supports Dolby® Digital audio encoding capability.


  1. Three-dimensional (3D) luminance/chrominance (Y/C) separator
  2. Video decoder
  3. MPEG2 encoder
  4. PCI™ interface supporting 4-channel direct memory access (DMA)

Target System

  • Free-to-air digital TV capture card for PC
  • Video capture cards for computers
  • TVs with PVR capability

Product Specification

Video Decoder (like µPD64011B integrate)


Specification µPD61153B, µPD61154B
ADC Integrates 2ch 10-bit ADCs for composite/S(Y/C) input
3DYC/NR 3 dimensional Y/C separation or noise reduction (NTSC only)
Integrates digital chroma decoder (NTSC/PAL/SECAM)
Chroma decoder Integrates digital chroma decoder (NTSC/PAL/SECAM)
Picture quality enhancement sub-contrast, sub-color, LTI/CTI, sharpness, etc…
Copy guard signal detection Macrovision
VBI data slicer VBID,closed caption,WSS,VPS


MPEG2 Video Encoder (like µPD61151 integrate)


Specification µPD61153B, µPD61154B
Stream standard MPEG2 video MP@ML, SP@ML standard, MPEG1 standard based
Picture size Horizontal: 720,704,640,544,480,352,320 dots/line
Vertical : 240(NTSC SIF), 288(PAL SIF),480(NTSC), 576(PAL) lines/frame
Encoding format 1path VBR(Variable Bit Rate)
CBR(Constant Bit Rate)
Pre-analysis scene changing detect, motion estimation assist
TBC Time Base Corrector for MPEG encode
VBI data slicer VBID, closed caption, WSS


Audio Encoder


Specification µPD61153
(like µPD61151 integrate)
µPD61154
(like µPD61152 integrate)
Bit length 16-bit, 20-bit, 24-bit
Sampling rate 32kHz, 44.1kHz, 48kHz
Standard MPEG1 audio layer II standard based MPEG1 audio layer II standard based
Dolby® digital consumer encoder standard based
I/O format Elementary stream, PCM audio input/output


Multiplex


Specification µPD61153B, µPD61154B
Stream I/O format MPEG2-TS/PS, DVD-Video, DVD-VR, DVD+VR


AV Interface


Specification µPD61153B, µPD61154B
Digital video input ITU-R BT.656 or BT.601 support
  • Using PCI : 1 input
  • Not using PCI : 2 input
Digital audio input PCM input support
  • Using PCI : 3 input (2 input when PCM is output)
  • Not using PCI : 4 input (3 input when PCM is output)
Digital video output 1 output
  • ITU-R BT.656 or BT.601 is output after TBC for Y:Cb:Cr=4:2:2
Digital audio output 1 output
  • PCM delay function for synchronization of video output and AV signal


HOST Interface


Specification µPD61153B, µPD61154B
Format PCI™ bus rev2.2 / 8-bit or 16-bit parallel bus / serial bus support
PCI™ master transfer function
  • 4ch simultaneous operations
  • The following 7 PCI™ master transmission is supported
    1. Video RAW data
    2. Audio RAW data
    3. VBI RAW data
    4. MPEG encode stream
    5. External stream
    6. Write transmission to SDRAM
    7. Read transmission from SDRAM


Other


Specification µPD61153B, µPD61154B
Peripheral I2C™ Bus Master Controller, General purpose I/O
External memory 128-Mbit (x 16bits) DDR333-SDRAM x1
Process 0.15µm CMOS
Package 272pin BGA 1.0mm pitch (21mm×21mm)
VDD internal 1.5 V, I/O 3.3 V, SDRAM I/F 2.5 V



Block Diagram

Block Diagram



This device is protected by U.S. patent numbers 6,600,873 and other intellectual property rights.



Inquiry Concerning Digital AV LSI