Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

MPEG Decoder for Digital TV




Overview

NEC Electronics offers MPEG AV decoder that integrates an array of functions which are essential to digital TV as one-chip. The device supports various standards of digital broadcasting worldwide, such as Europe's DVB, and Japan's ARIB. These decoders can be conveniently integrated into HD-Ready or HD-TV systems.

Target System

  • Digital TVs/digital STBs systems

Product Lineup

Product Lineup EMMA2SV MPEG2 SD for STB & DTV EMMA2TH Dual HD Decode Integrated BE for DTV EMMA2SL MPEG2 SD for Low-end STB & DTV EMMA2TH/H Full HD Integrated BE for DTV EMMA3SV H.264 for STB & DTV EMMA3TL H.264 Integrated BE, HDMI Receiver for DTV EMMA2TL Full HD Integrated BE, HDMI Receiver for DTV EMMA2TS ISDB-T system, Built-in OFDM for Low-end STB & DTV


Product List

Features EMMA2TH EMMA2TH/H EMMA2TL EMMA3TL EMMA2TS EMMA2SV EMMA2SL EMMA3SV
µPD61162 µPD61164 MC-10079
MC-10147
MC-10077
MC-10144
MC-10146
µPD61166 µPD61167 µPD61123 µPD61210
µPD61211
µPD61212
µPD61213
µPD61217
µPD61300 µPD61303
Development Status Sample
MP
Function Target Digital TV Digital TV Digital TV Digital TV Digital TV, STB Digital TV Digital TV, STB Digital TV, STB
CPU Core VR5500 VR5500 MIPS® Core MIPS® Core MIPS® Core MIPS® Core MIPS® Core MIPS® Core
CPU Speed 654MIPS 654MIPS 500DMIPS 500DMIPS 300DMIPS 286MIPS 284MIPS 470MIPS
Video MPEG2 HD*2ch MPEG2 HD*2ch MPEG2 HD*1ch H.264 HD*1ch MPEG2 HD*1ch MPEG2 SD*1ch MPEG2 SD*1ch H.264 HD*1ch
Audio AAC, etc. AAC, etc. MPEG,
Dolby® Digital,
Dolby® Digital plus,
MPEG2 AAC,
MPEG4 HE-AAC
MPEG,
Dolby® Digital,
Dolby® Digital plus,
MPEG2 AAC,
MPEG4 HE-AAC
MPEG,
MPEG2 AAC
MPEG,
Dolby® Digital
MPEG,
Dolby® Digital
MPEG,
Dolby® Digital,
Dolby® Digital plus,
MPEG4 AAC,
MPEG4 HE-AAC,
MP3, WMA
CA MULTI2 MULTI2 DVB, etc. DVB, etc. MULTI2 DVB DVB DVB, etc.
CG - - - - - -
PCI Bus - - - - - -
Graphics output - - - - - -
USB I/F - - - -


Status: =Mass Production, =Under Offer, =Under Development, -= Under Planning
Function: =Support, -=Not support
CG: Copy Guard
Some functions and performance of CPU Core are different from the microprocessor IC.





Inquiry Concerning Digital AV LSI