Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.
The following page content corresponds to the products formerly marketed by NEC Electronics
| Overview | Target System | Product Specification | Block Diagram |
The EMMA3SL/SD (µPD61304 - µPD61308) is an image processing LSI chip that integrates in a single chip the functions required for receiving digital broadcasting, such as decode functions for digital video and audio signals, and image display functions.
EMMA3SL/SD decoders can process the leading-edge H.264 video format, in addition to advanced audio standards such as Dolby® Digital Plus and HE-AAC, and offer on-chip USB and Ethernet connectivity for overall system cost reduction. These devices are ideal for STBs in Europe, Russia, India, and Brazil, where the H.264 format is gaining popularity.
| ||||||||||||||||||||||||
This device is protected by U.S. patent numbers 5,583,936; 6,516,132; 6,836,549; and 7,050,698, and other intellectual property rights. The use of Macrovision's copy protection technology in the device must be authorized by Macrovision and is intended for home and other limited pay-per-view uses only, unless otherwise authorized in writing by Macrovision. Reverse engineering or disassembly is prohibited.
This Device can only be sold or distributed to Authorized Buyers.