Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

EMMA3PF   (MC-10121)




Overview

MC-10121

The EMMATM 3PF combines the frontend functions of the SCOMBO/UM2P with the backend functions of the [EMMA3P] . This is the first time ever that the required functions for a Blu-ray Disc player have been integrated into one chip. The chip has an analog circuit to process signals from the optical pickup, a decoding circuit for encoded video and audio and an HDMI to output video and audio.


Target System

  • Blu-ray Disc Players

Product Specification

Product Specification
Front-End
  • Play of all Optical Disc Media on BD-ROM, BD-R/-RE, DVD-ROM, DVD±R/RW, DVD-RAM, CD-ROM, CD-R/RW
  • ASP (Analog Signal Processor)
  • PRML Digital Read Channel Function
  • Adaptive Equalizer Function
CPU
  • Main CPU: 64-bit VR5500 CPU core that executes 655 Dhrystone MIPS
  • Sub CPU: 32-bit MIPS32® CPU core that executes 495 Dhrystone MIPS
Video decode engine
  • Dual Video Decode
  • H.264/AVC High Profile/Main Profile Layer4.1
  • VC-1 Advanced Profile Layer3
  • MPEG2 MP@HL, MPEG1
  • MPEG4 Advance Simple Profile
Audio decode engine
  • Dolby® Digital, Dolby® Digital Plus, Dolby® True HD
  • DTS®, DTS-HD™
  • MPEG1 Layer 1/2, MPEG2 AAC, MPEG2 BC
  • LPCM for Blu-ray, DVD-Video
  • CD-DA, CD-ROM
Video interface
  • 5ch 12bit DAC
  • HD Component Output
  • NTSC/PAL/SECAM Composite Output
Audio interface
  • PCM Audio Output
  • S/PDIF Output
Security
  • DES, 3-DES, AES
  • CSS, CPRM, BD CPS, AACS, BD+
memory interface
  • DDR2-667 32bit bus width x2, 512Mbit/1Gbit DDR2 support
Storage interface
  • Serial ATA (1.5Gbps)
HDMI interface
  • HDMI1.3a, Deep Color, xvYCC, High bit-rate audio support
Ethernet interface
  • 100Mbps Ethernet MAC
USB interface
  • USB2.0 Host Controller x2
PCI interface
  • 33MHz 32bit PCI, 3.3V
Peripherals
  • FUART x2
  • CSI x2
  • I2C x2
  • IR Receiver
  • Timer
  • GPIO
Power supply voltage
  • 1.5V, 1.05V (core logic), 1.8V (DDR2 SDRAM interface), 3.3V (LSI I/O)
Package
  • 951-pin plastic BGA (37.5 mm x 37.5 mm)



Block Diagram

Block Diagram



This device is protected by U.S. patent numbers 5,583,936; 6,516,132; 6,836,549; and 7,050,698, and other intellectual property rights. The use of Macrovision's copy protection technology in the device must be authorized by Macrovision and is intended for home and other limited pay-per-view uses only, unless otherwise authorized in writing by Macrovision. Reverse engineering or disassembly is prohibited.
Macrovision-capable devices may only be sold to Macrovision Authorized Buyers.



Inquiry Concerning Digital AV LSI



Related Information