Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

EMMA2RH (µPD61290 and µPD61291)

DVD/HDD Recorder LSI for Digital High Vision Broadcasting




Overview

The EMMA2RH (µPD61290 and µPD61291) devices are capable of simultaneous recording of both high-vision digital and analog broadcasts. Integrated functions include digital terrestrial receiver and DVD recorder functions for high-vision broadcasting.


Target System

  • Digital high-vision systems DVD/HDD recorders

Product Specification

Product Specification
CPU
  • Main CPU
    • 64/32-bit RISC, 2-way superscalar VR5500CPU core: 375 MIPS(Dhrystone)@187 MHz operation clock frequencies
    • It corresponds to MIPS® I, II, the III and IV instruction set and the addition direction.
    • N-Wire de bug interface
  • Sub CPU
    • MIPS32® CPU core: 225 MIPS(Dhrystone)@187 MHz operation clock frequencies
    • The RISC MIPS® architecture of 32 bits (MIPS32® instruction set compatible)
    • EJTAG de bug interface
Unified memory controller
  • DDR333 SDRAM
  • maximum of 2 G bits
External memory interface (EMI)
  • ROM interface
    • It corresponds to NOR Flash ROM.
    • 2 chip selection terminals
  • General input/output (GIO) interface
    • 4 chip selection terminals
    • 16 bits / 8 bit host bus
MPEG video encode engine
  • MPEG2 standard MP@ML, SP@ML, MPEG1 standard based (NTSC only)
  • Horizontal
    720/704/544/480/352 dot
  • Vertical
    480/240 Line
  • Vertical
    480/240 Lines (NTSC), 576/288 Lines (PAL)
  • Single path VBR (Variable Bit Rate), CBR (Constant Bit Rate)
  • Time base collector
Audio encode engine
  • MPEG1 audio layer 2 standard
  • Dolby® Digital consumer encode
  • LPCM for DVD-Video
  • The sample rate convert: 32, 44.1, 48 kHz -> 48 kHz
MPEG stream processor
  • MPEG2-PS/TS, MPEG1-System Supports
  • DVD-Video, DVD-Video recording, Video CD and SVCD
  • Decryption CSS, CPRM, 3-DES, DES, AES
  • Encryption CPRM, 3-DES, DES, AES
  • conditional access: Multi-2, DES
MPEG video decode engine
  • MPEG2 MP@HL, MP@ML, SP@ML, MPEG1
  • Full Trick Play support
Audio decode engine
  • MPEG2 AAC LC
  • Dolby® Digital
  • MPEG1 and MPEG2 audio layer 1 and layer 2 standard
  • LPCM for DVD
  • CD-DA, MP3, WMA
  • Down Mix
  • corresponding to virtual surround
  • Trick play support (1.5x Playback)
Display/Graphics BitBlt engine
  • Graphic display
    • for graphic plane
    • a Background plane
    • RGB 32
    • CLUT (2, 4, 8 bpp)
    • alpha blending
  • Graphics processing
    • three dimensional noise reduction filter for 480i
    • sub picture decoding
    • scaling
    • color space Conversion
Video encoder
  • NTSC encoding
    • Progressive: 108 MHz
    • Picture quality correction
      • HUE, the gamma correction, the contrast, brightness, and e.t.c.
    • Macrovision 7.1.L1, Macrovision AGC 1.2
  • Analog YPbPr or YCbCr
    • 3 channels 10 bit DAC
      • progressive output: 108 MHz
      • interlace output: 54 MHz
  • S-Video (Y/C) or CVBS video output
    • 2 channels 10 bit DAC
      • 54 MHz
External video input/output
  • ITU-R BT.656 input x 2
  • ITU-R BT.656 input/output x 1
  • ITU-R BT.1120/656 output x 1
External audio input/output
  • PCM audio input x 2
  • PCM audio input/output x 1
  • PCM audio output x 1
  • IEC60958 (SPDIF) output x 1
Storage interface
  • IDE interface
    • IDE interface x 1
    • available to connect DVD/HDD drive.
    • Ultra ATA It corresponds to 100/66/33, bus master IDE and the PIO mode
  • Serial ATA interface
    • 1.5Gbps Compatible serial ATA interface x 3
Peripherals
  • 16550 UART with 16 byte FIFO x 3ch
  • Clocked serial interface (CSI) x 3ch
  • Multi-master I2C interface x 3ch
  • IR Blaster
  • General I/O port
  • Timer
Process
  • 0.15 µm CMOS process
Power supply
  • 1.5 V (Core logic), 2.5 V (DDR-SDRAM interface), 3.3 V (IO interface), 1.58 V (S-ATA)
Package
  • 641-pin Plastic BGA (35mm x 35mm ball pitch: 1.00 mm)



Block Diagram

Block Diagram



This device is protected by U.S. patent numbers 5,583,936; 6,516,132; 6,836,549; and 7,050,698, and other intellectual property rights. The use of Macrovision's copy protection technology in the device must be authorized by Macrovision and is intended for home and other limited pay-per-view uses only, unless otherwise authorized in writing by Macrovision. Reverse engineering or disassembly is prohibited.
This Device can only be sold or distributed to Authorized Buyers.
This device is protected by U.S. patent numbers 6,600,873 and other intellectual property rights.



Inquiry Concerning Digital AV LSI



Related Information