Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

Wireless USB


Wireless USB Technology High Speed-Max 480Mbps / Easy to use-Wireless Connection

Now wireless, USB is more convenient than ever! Wireless USB inherits the convenience and data transfer speed of USB 2.0, and can be used alongside existing USB devices. The next-generation USB controller products are available from NEC Electronics for all connectivity markets.


Features of Wireless USB

  • Wireless connection with transfer rate equivalent to USB 2.0 (480 Mbps)
  • Same ease-of-use as existing USB devices
  • Low power consumption, minimal development cost
  • Security

Product Lineup

Device Wire Adapter Controller
  • µPD720180A (BG1/BG3 Support)
Host Controller
  • µPD720171 (PCI Express™ Interface Support)
  • µPD720170(PCI™ Interface Support)



Press Releases