Beginning of this page
Jump to main content

Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.


The following page content corresponds to the products formerly marketed by NEC Electronics

ASSP


NEC Electronics' offers application specific standard products (ASSPs) designed to efficiently and cost effectively meet the requirements of target applications for power line communications and image enhancement.

Power Line Communications

NEC Electronics' single-chip digital PLM-1 modem ASSP contains a half-duplex transmitter/receiver for PLC, operates in noisy electrical environments, and supports a range of programmable baud rates and carrier frequencies. The PLM-1 solution is available as an ASSP or as an IP core for design into NEC Electronics gate array and cell-based ASICs. (Read More)

Super Resolution

NEC Electronics' super resolution improves image quality when low-resolution video and still images are displayed in high-resolution. Using NEC Electronics' unique single-image super-resolution technology, blurring and graininess is reduced by analyzing and processing image data in real time. Super resolution technology is available as an ASSP and as an IP core. (Read More)

LED Driver IC

LEDs are used for indoor and outdoor sign boards and displays, and their applications are rapidly expanding thanks to their small size, lower power consumption, and long life. NEC Electronics provides driver ICs for driving LEDs used for purposes such as illumination and store display. (Read More)