Smart Energy Solutions
NEC Electronics America offers a range of solutions for designers developing information and
control systems to manage building management systems and home area networks.
Offerings include complete system solutions, customizable ASICs, application-specific standard
products (ASSPs), and standard products–all backed by NEC Electronics’ long
tradition of quality, reliability and exceptional support.
Complete system solutions
For fast time to market, NEC Electronics offers a range of tested and cost-effective solutions.
Home area network (HAN) connectivity
- Power line communications (PLC) and ZigBee® solutions
- PLC PLM-1 digital modem IC can be combined with various ZigBee solutions from NEC Electronics for hybrid network connectivity
Smart home automation and building management systems
- Home automation touch screen control panel
- Controls room temperature via a touch screen panel
- Determines the total heat demand of the house based on information from each room
- Sets the blower speed and power level
- Acts as a coordinator in a ZigBee network
- Thermostat climate control unit with LCD
- Senses temperatures and the duct damper valve position in each room
- Continuously sends information via a ZigBee network to the central control panel
- Changes the duct valve position to control room temperature
- HVAC/furnace motor control unit
- Displays and controls the speed of the furnace blower according to the central control panel and total BTU level required
- Communicates with the central panel via a ZigBee network
- Adjusts the blower motor depending on temperature settings and position of the air damper
- LED lighting control unit
- Controls LED lights by turning them on or off or dimming them
- Communicates with a central control panel over a ZigBee network, making it possible for users to control light settings remotely
- Click here for more information on platform solutions for smart home applications
Broad range of products for system development
For designers requiring customization and flexible building blocks, NEC Electronics has a range ASICs, ASSPs and standard products that are ideal for smart energy applications.
Communications ASSPs
- Power line modem ASSP
- Contains a half-duplex transmitter/receiver for PLC
- Operates in noisy electrical environments
- Supports a range of programmable baud rates and carrier frequencies
- ZigBee RF modules
- Three types with 8-, 16- or 32-bit MCUs
- Performance flexibility for development of networks with coordinators and nodes.
Custom solutions
- ASIC and gate array technologies
- Cell-based ASICs and ARM-based SOC platforms that offer the highest performance
- Cost-effective custom gate array ASICs with fast turnaround times and low volume requirements
- Communication cores including power line modem IP for cell-based and gate array ASIC designs
Standard products
- Microcontrollers (MCUs)
- Low-cost 8-bit 78K0 MCUs for appliance control and other simple functions
- 16-bit 78K0R MCUs for applications requiring more integrated memory such as network communication systems
- High-performance 32-bit V850ä MCUs for complex applications such as smart meters
- Power management devices
- Low-voltage power MOSFETs with extremely low on-resistance and high reliability,
- Variety of package types that meet size and mounting requirements