Please note that JavaScript and style sheet are used in this website,
Due to unadaptability of the style sheet with the browser used in your computer, pages may not look as original.
Even in such a case, however, the contents can be used safely.
The following page content corresponds to the products formerly marketed by NEC Electronics
With specialized microcontroller peripherals from NEC Electronics, you can
develop motor control designs that are both cost- and energy-efficient.
Designers of motor control applications benefit from the integration of
powerful peripherals that help to improve code efficiency, are compliant
with FCC standards and can reduce total hardware cost and time to market.
Microcontrollers for motor control from NEC Electronics come with a complete
starter kit, including reference code for a variety of drives from simple
trapezoidal drives to high-performance vector drives. Our complete line of
motor control microcontrollers come in 8-, 16- and 32-bit versions and can
execute up to 86 MIPs.
The MC-78F0712-Kit is a single-board, all-in-one, low-voltage motor control evaluation kit, targeted specifically at low-power motor control applications. This kit is a comprehensive and easy-to-use package that provides everything you need to quickly get started testing and running a motor.